SAMOS® PRO COMPACT
Starter Kit
The simple entry into the samos® safety world.
Test our safety system with our samos® PRO COMPACT Starter kit.
order now directly
SAMOS® PRO COMPACT STARTER KIT AT A GLANCE:
CONTROLLER
(MAIN MODULE)
With only 45 mm width, our main module impresses with a high switching capacity of 4 A and integrated Ethernet interfaces.
2 CABLES
(NETWORK, & USB-CABLE)
The kit includes two connection cables: a network cable and a USB cable. These ensure seamless communication between your devices and ensure smooth data transfer.
SD CARD & SOFTWARE (SAMOS® PLAN 6)
The included SD card allows the safety program to be easily uploaded. You also receive the necessary safety software samos® PLAN 6 free of charge with the starter kit.
SAFETY SERVICE BROCHURE
Safety comes first when it comes to industrial automation. We support you with comprehensive services and training as your reliable partner in safety.
DOWNLOAD now
SAMOS® PRO COMPACT BROCHURE
Comprehensive knowledge of the samos® PRO Compact control is crucial for successful use. Our brochure explains all the features of our safety system.
DOWNLOAD now
QUICK START GUIDE
Only three steps separate you from testing our safety control
Unpack, connect the supply voltages for the CPU and outputs, insert the SD memory card and turn on.
- Connect your PC via USB interface or the Ethernet port to your controller.
- Start samos® PLAN 6 and choose “New Project” in the subsequent dialog window.
- Update and press the connect button. Log in as an “Authorized Customer”.
- Default password: SAMOSPRO
- In the next dialog choose the function "create new project from existing module configuration".
- Disconnect from the samos® PRO COMPACT and create your first safety project in offline mode. (Programming is only possible offline)
- To transfer the project to the controller, reconnect to the samos® PRO COMPACT and select in the dialog the function "transfer project to the controller"
- Start Controller
GET STARTED EASILY WITH SAMOS® PLAN 6
Benefit from our intuitive, license-free software samos® PLAN 6 and get started right away!
Parametrizing instead of programming: In our tutorial and our manual, we give you a quick guide to creating programs with the safety software samos® PLAN 6.
WHY YOU SHOULD CHOOSE
THE SAMOS® PRO COMPACT STARTER KIT:
Invest in the future of your automation projects and test our intuitive safety system with the samos® PRO COMPACT Starter Kit from Wieland Electric. With our proven solutions, you are on the best way to more efficient and safer control.
OUR SECURITY CONTROL samos® PRO Compact
Modular, programmable and intuitive: Our compact power pack samos® PRO Compact offers maximum safety up to PL e for your machines on a construction width of only 45mm.
Benefit from:
- Integrated Industrial Ethernet protocols: PROFINET, EtherNet/IP, Modbus TCP
- Switching capacity of 4A on each output pair
- 16 safe inputs, 4 safe outputs
- Flexible programming via mini-USB, Ethernet and easy programme duplication via exchangeable SD memory card
- Expandable with up to 12 digital I/O modules
- Optional analogue value monitoring possible
- External gateways for CANopen, PROFIBUS and EtherCat support
EVERYTHING ABOUT OUR SECURITY SOFTWARE
IN OUR VIDEO
Safety functions must be implemented in accordance with standards. This can be done quickly and easily with our intuitively operated samos® PLAN 6 safety software. Handling is also uncomplicated, whether hardware configuration via drag-and-drop, simulation, validation and verification or documentation, all in one place.
CERTIFIED WITH SAFETY
samos®PRO COMPACT is also certified for your safety application.
- Lifts (EN 81/20, EN 81/50)
- Presses (EN 692/EN 693)
- Process industry (EN/IEC 61511)
- Firing systems (EN 50156)
SCALABLE FOR YOUR SYSTEM
Thanks to its high scalability, samos® PRO COMPACT is suitable for every installation. This way you benefit from a customised safety solution, exactly for your applications.
COMFORTABLE COMMUNICATION
Integrated Ethernet protocols ensure easy communication of your machines.
Integrated in the base module:
- PROFINET I/O
- EtherNet/IP
- Modbus TCP
Via external gateways:
- CANopen
- PROFIBUS
- EtherCAT
FLEXIBLE DUE TO NUMEROUS INTERFACES
In addition to an Ethernet interface, samos®PRO COMPACT has mini-USB and SD card ports. Your machine can thus be flexibly programmed. At the same time, your programs can be quickly duplicated or exchanged. This speeds up commissioning and reduces the downtimes of your machine enormously.
QUICKLY PROGRAMMED,
QUICKLY VERIFIED
In combination with our intuitive samos®PLAN 6 software, verifying your machine becomes child's play. Gain a quick overview with the smart I/O matrix and speed up the verification process.
FUNCTIONAL SAFETY HANDBOOK
With the Functional Safety Practical Handbook, we offer you user-oriented assistance in the design of safety solutions. Experienced practitioners and standards experts provide a comprehensive insight into the most important topics related to functional safety. Application examples and sample solutions help to put the theoretical knowledge into practice.
PROGRAMMING MADE EASY.
SAMOS® PLAN6
Get your machine online even faster now!
- Save valuable time in programming, validation, verification and use the intelligent features of our safety software.
- Acceleration of the validation process through application-specific libraries with TÜV-tested function blocks.
- Error-free commissioning through integrated simulation function and logic analysis
- Configurable project documentation at the push of a button for the declaration of conformity
BECOME A SAMOS® PROFESSIONAL
IN JUST ONE DAY
Learn how to operate and use samos® PLAN 6 in our one-day seminar.
The focus is on the design, programming, verification and validation of safety functions.